IESNA:LM-63-2002
[TEST]P1645400
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4C-740-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 162W 70CRI 4000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24896.5
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 162.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4018.6 3760.5 3590.3 3458.6 3269.0 3186.5 3314.6 3572.7 3934.4 4357.5 4847.3 5370.5 5905.9 6501.1 7059.4 
7735.3 8218.1 8613.1 8916.8 9041.5 9001.1 8653.5 7629.9 7062.9 6739.8 6311.5 5442.4 3951.9 2605.3 1625.7 1079.7 
649.6 296.7 175.6 70.2 0.0 0.0 
4018.6 3739.5 3579.7 3444.5 3258.4 3186.5 3323.4 3581.5 3944.9 4364.5 4868.3 5396.8 5925.2 6485.3 7082.2 
7728.3 8267.2 8658.7 8978.3 9108.2 9090.6 8751.8 7795.0 7185.8 6883.8 6457.2 5577.6 4080.1 2693.1 1687.2 1121.8 
684.7 337.1 193.1 82.5 0.0 0.0 
4018.6 3764.1 3586.7 3470.9 3307.6 3207.5 3305.8 3535.8 3844.8 4238.1 4715.6 5221.2 5749.7 6316.7 6903.1 
7514.1 8128.5 8672.8 9176.7 9510.2 9634.9 9622.6 9199.5 8370.8 7910.8 7480.7 6616.9 5068.5 3258.4 2034.8 
1353.6 862.0 475.8 316.0 133.4 0.0 0.0 
4018.6 3776.3 3623.6 3518.3 3370.8 3267.2 3302.3 3463.8 3734.2 4062.5 4461.0 4940.3 5428.4 5946.3 6494.1 
7071.7 7716.0 8409.4 9099.4 9694.6 10152.8 10444.2 10521.5 10435.4 10200.2 9747.2 9032.7 7673.8 4984.2 2972.3 
1732.8 1100.8 628.5 312.5 117.6 0.0 0.0 
4018.6 3808.0 3657.0 3560.4 3462.1 3367.3 3342.7 3423.5 3595.5 3850.1 4173.1 4543.6 4942.1 5402.1 5907.7 
6415.1 7008.5 7687.9 8453.3 9266.2 9947.4 10503.9 10939.3 11295.7 11638.0 11954.0 12108.5 11552.0 9394.3 5551.3 
2568.5 1137.6 605.7 258.1 94.8 1.8 0.0 
4018.6 3853.6 3714.9 3625.4 3569.2 3509.5 3477.9 3507.7 3593.8 3753.5 3973.0 4215.3 4489.1 4817.4 5223.0 
5611.0 6088.5 6678.4 7359.6 8174.2 9002.8 9785.9 10523.2 11225.5 12078.7 13082.9 14189.0 15080.8 14696.3 11632.8 
6295.7 2459.6 856.7 416.1 135.2 3.5 0.0 
4018.6 3894.0 3776.3 3706.1 3676.3 3671.0 3678.0 3704.4 3755.3 3843.1 3988.8 4176.6 4334.6 4482.1 4703.3 
5014.1 5377.5 5830.4 6443.1 7205.1 8116.3 9057.3 10077.3 11095.5 12161.2 13500.8 15022.9 16590.7 17247.3 15561.9 
11829.4 6904.9 2435.1 876.1 330.1 29.8 0.0 
4018.6 3895.7 3781.6 3713.1 3685.1 3685.1 3699.1 3727.2 3776.3 3864.1 4013.4 4197.7 4346.9 4478.6 4689.3 
4989.5 5323.1 5776.0 6387.0 7122.6 8058.3 9023.9 10021.1 11100.8 12161.2 13495.5 15007.1 16597.7 17268.3 15619.8 
12015.5 7385.9 2547.4 898.9 345.9 31.6 0.0 
4018.6 3916.8 3841.3 3797.4 3795.7 3823.8 3876.4 3932.6 4004.6 4097.6 4264.4 4441.7 4519.0 4605.0 4787.6 
5024.6 5331.8 5781.3 6390.5 7134.9 8010.9 9013.4 10075.5 11162.3 12271.8 13539.4 14919.3 16072.7 16250.1 14619.1 
11717.0 7428.0 3005.6 763.7 331.8 45.6 0.0 
4018.6 3967.7 3941.4 3948.4 3994.0 4064.3 4136.3 4215.3 4301.3 4420.7 4580.4 4678.7 4726.1 4820.9 4975.4 
5216.0 5512.7 6037.6 6674.9 7449.1 8467.4 9548.8 10707.6 11966.3 13323.4 14778.8 16074.5 16890.9 16381.7 14396.1 
11285.2 5891.9 1871.5 684.7 298.5 82.5 0.0 
4018.6 4016.9 4039.7 4099.4 4204.7 4339.9 4473.3 4617.3 4770.0 4935.1 5129.9 5233.5 5338.9 5489.8 5702.3 
5999.0 6395.7 6883.8 7473.7 8147.9 8880.0 9698.1 10525.0 11527.4 12545.7 13541.1 14199.5 14234.6 12668.6 10409.1 
7252.5 3037.2 958.6 409.1 151.0 45.6 0.0 
4018.6 4048.5 4092.4 4174.9 4310.1 4464.6 4619.0 4775.3 4926.3 5096.6 5270.4 5340.6 5398.5 5479.3 5574.1 
5709.3 5904.2 6150.0 6466.0 6846.9 7284.1 7751.1 8267.2 8918.6 9599.8 10179.1 10421.4 10152.8 8672.8 6989.1 
4864.8 2092.7 700.5 351.1 172.1 63.2 0.0 
4018.6 4037.9 4097.6 4197.7 4339.9 4492.6 4641.9 4773.5 4885.9 4996.5 5091.3 5091.3 5047.4 5008.8 4949.1 
4896.4 4875.4 4859.6 4835.0 4796.4 4747.2 4691.0 4682.3 4787.6 4986.0 5137.0 5012.3 4427.7 3253.2 2303.4 
1446.6 742.6 430.1 249.3 142.2 56.2 0.0 
4018.6 4090.6 4169.6 4264.4 4385.6 4483.9 4547.1 4573.4 4540.0 4441.7 4276.7 3995.8 3602.5 3126.8 2552.7 
2052.3 1618.7 1337.8 1197.3 1134.1 1100.8 1078.0 1046.4 1023.5 1042.8 1058.6 1020.0 944.5 814.6 675.9 563.6 440.7 317.8 201.9 
110.6 35.1 0.0 
4018.6 4131.0 4203.0 4262.7 4311.8 4313.6 4232.8 4046.7 3736.0 3339.2 2874.0 2335.0 1848.7 1553.7 1413.3 1350.1 
1313.2 1295.7 1292.1 1292.1 1288.6 1274.6 1244.7 1200.8 1158.7 1139.4 1099.0 1009.5 867.3 690.0 549.5 433.6 305.5 182.6 108.8 28.1 
0.0 
4018.6 4148.5 4203.0 4213.5 4174.9 4030.9 3730.7 3339.2 2884.5 2368.3 1936.5 1706.5 1611.7 1567.8 1530.9 1506.3 1502.8 
1515.1 1544.9 1578.3 1611.7 1634.5 1641.5 1613.4 1555.5 1471.2 1348.3 1209.6 1041.1 816.4 589.9 393.3 261.6 175.6 91.3 17.6 0.0 
4018.6 4166.1 4188.9 4136.3 3971.2 3649.9 3223.3 2751.1 2275.3 1945.2 1824.1 1773.2 1724.0 1676.6 1636.2 1608.2 
1606.4 1646.8 1678.4 1664.3 1664.3 1666.1 1620.4 1527.4 1439.6 1362.4 1267.6 1146.4 1004.2 846.2 646.1 447.7 314.3 198.4 86.0 12.3 
0.0 
4018.6 4150.3 4146.8 4030.9 3748.3 3328.7 2872.2 2407.0 2057.6 1959.3 1932.9 1892.6 1827.6 1748.6 1687.2 1650.3 
1576.6 1474.7 1464.2 1432.6 1365.9 1369.4 1378.2 1395.7 1408.0 1395.7 1369.4 1327.3 1262.3 1149.9 897.1 688.2 484.6 286.2 119.4 7.0 
0.0 
4018.6 4145.0 4116.9 3950.2 3572.7 3126.8 2629.9 2219.1 2069.9 2061.1 2047.1 2003.2 1929.4 1834.6 1738.1 1541.4 
1408.0 1320.2 1199.1 1172.8 1167.5 1185.0 1223.7 1251.8 1237.7 1206.1 1165.7 1113.1 1044.6 958.6 795.3 663.6 530.2 330.1 140.4 7.0 
0.0 
4018.6 4145.0 4106.4 3876.4 3467.4 2979.3 2501.8 2175.2 2134.8 2155.9 2154.2 2115.5 2040.0 1934.7 1692.4 1478.2 
1322.0 1142.9 1078.0 1048.1 1041.1 1048.1 1058.6 1046.4 986.7 953.3 925.2 886.6 825.1 754.9 651.3 546.0 428.4 296.7 133.4 5.3 
0.0 
4018.6 4109.9 4060.8 3844.8 3383.1 2902.0 2429.8 2162.9 2162.9 2198.0 2208.6 2178.7 2117.3 1985.6 1690.7 1451.9 
1230.7 1102.5 1060.4 1067.4 1141.2 1158.7 1049.9 1048.1 958.6 946.3 898.9 855.0 802.3 690.0 582.9 467.0 345.9 238.8 98.3 5.3 
0.0 
4018.6 4092.4 4048.5 3825.5 3383.1 2902.0 2429.8 2161.2 2166.4 2203.3 2213.8 2191.0 2131.3 1980.3 1695.9 1441.4 
1228.9 1099.0 1060.4 1079.7 1181.5 1192.1 1051.6 1060.4 962.1 962.1 900.6 848.0 786.5 667.1 561.8 454.7 324.8 201.9 93.0 5.3 
0.0 
